Publiceer je producten
Pleiad G4 128 Surface mounted
Pleiad G4 128 Surface mounted
Pleiad G4 128 Surface mounted
Pleiad G4 128 Surface mounted
Pleiad G4 128 Surface mounted

    Pleiad G4 128 Surface mounted

    Surface mounted downlights with integrated option for surface-mounted cable. Available with several reflector and light distribution options. Aluminium luminaire body in white (RAL 9016). Installation section of white plastic (PA). Key Features: Lumen: 750lm, 1000lm, 1250lm, 1500lm, 1750lm, 2000lm, 2250lm, 2500lm Colour temperature: 3000K, 4000K Light distubution: Medium beam, Wide beam Voltage: 220-240V CRI: 80, 90 IP: 20 Standard Colours: White Availible Light control: DaliPhasePulseControl
    Specificatie
    • Dimension: 129 mm Diameter, 134 mm Height
      Weight: 0.4 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10, 50000/10

      Installation
      Surface mounted installation. Installation section with two securing holes.

    Technische specificatie
    • Unieke ref.Pleiad-G4-128-Surface-mounted
    • ProductfamilieIndoor
    • ProductgroepSurface mounted
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-08-05
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalAcryl
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVerlichting - Verlichting
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codePr_70_70_48_85
    • Uniclass 2015-beschrijvingSurface luminaires
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring

    Beschikbaarheid regio

    Azië Zuid-Amerika Oceanië Europa Noord Amerika Afrika