Publiceer je producten
Window with raised axis of rotation FYU-X P50 AUMX FSC | FAKRO
Window with raised axis of rotation FYU-X P50 AUMX FSC | FAKRO
    FAKRO

    Window with raised axis of rotation FYU-X P50 AUMX FSC | FAKRO

    FAKRO FYU-V, richly equipped pivot window with axis of rotation situated above the centre of the window, so even a tall person can easily walk up to the window edge. When installed in roofs with pitches 39 to 43 degrees the window satisfies the requirements of DIN 5034-1 standard, according to which the bottom window edge has to be placed 95 cm above the floor level and the top minimum 220 cm.

     

    Acrylic ecoligical varnishing. Designed for kitchens and bathrooms Designed for rooms with periodically increased humidity (kitchens, bathrooms).

     

    Wide range of additional accessories.
    Suitable for pitches from 20 to 65 degrees.
    Can be installed in combinations.

     

    Warranty:
    Lifetime against hail
    10 years for windows
    20 years for glazing unit

    Specificatie
    • Window U-value: 1.0 W/m²K
      Glazing U-value: 0.55 W/m²K
      Acoustic insulation Rw: 40 dB
      Glazing unit: 4H–15–4T–15–33.2T
      Inert gas filled panes: argon

    Technische specificatie
    • Unieke ref.raised_axis_fyu_x_p50_aumx_fsc
    • ProductfamilieRoof window
    • ProductgroepWindows with raised axis of rotation
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-07-31
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalGlas
    • Ontworpen inPolen
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectRamen - Dakraam
    • IFC-classificatieWindow
    • UNSPSC-naamRoofing accessories
    • UNSPSC-code301516
    • Uniclass 2015-codePr_30_59_72_77
    • Uniclass 2015-beschrijvingSkylights
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitelRoof Windows and Skylights
    • OmniClass-nummer23-17 17 00
    • OmniClass-titelSkylights
    • CSI UniFormat II-codeB3020
    • CSI UniFormat II-titelRoof Openings