Publiceer je producten
Linea Mini 3
Linea Mini 3
Linea Mini 3
    Faraone

    Linea Mini 3

    The Linea Mini canopy is an architectural solution that combines innovation, safety and design.

    Specificatie
    • Structure: extruded aluminium profile, weather and corrosion resistant, ensuring durability and structural stability. Profile finish: 20 microns (0.79 mil) anodising (according to Qualanod certification) or RAL painting (according to Qualicoat Seaside certification) Cover: tempered safety glass with polished edges for optimal safety. Glass type: tempered laminated 8+8+1.52 (5/16”+5/16”+0.06”) rigid plastic of family 2 (in accordance with UNI EN 16613:2019) (type SG, X-LAB, ABAR), with depths from 60 to 120 cm (1.96 to 3.93 ft). Dimensions: can be installed without length limits (max. 6 m (6.56 yd) bars canbe installed side by side), depth from 60 to 120 cm (1.96 to 3.93 ft), profile height 95 mm (3.74 in). We recommend glass panes up to 2 metres (2.18 ft) in length for ease of installation. The 120 cm (3.93 ft) projection is ideal for house entrances, windows, shops, balconies, pedestrian walkways and waiting areas, etc., for rain and snow protection or as a sunshade (opaque plastic or coloured glass).


    Technische specificatie
    • Unieke ref.Linea3mini
    • ProductfamilieShelters
    • ProductgroepCanopies
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-05-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlas
    • Secundair materiaalExtruded Aluminum
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels
    • Uniclass 2015-codeSs_25_50_45_10
    • Uniclass 2015-beschrijvingCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitelCanopies