Publiceer je producten
Ninfa 106, new minimal and performing glass railing
Ninfa 106, new minimal and performing glass railing
Ninfa 106, new minimal and performing glass railing
Ninfa 106, new minimal and performing glass railing
Ninfa 106, new minimal and performing glass railing
Ninfa 106, new minimal and performing glass railing
Ninfa 106, new minimal and performing glass railing
    Faraone

    Ninfa 106, new minimal and performing glass railing

    ELEGANT AND MINIMAL

    Glass and aluminium balustrades of minimal design.

    Regular and trendy lines, treated and balanced to give a minimal and elegant appearance.

    DIMENSIONS OF THE PROFILE SECTION:
    74 x 111 mm


    Specificatie
    • SAFETY

      The certificate from the certification bodies guarantees the usual safety for Ninfa 106:

      • 200 kg/m (tested up to 300 kg/m) with 8+8 mm glass (laminated, tempered), max H 120 cm
      • 200 kg/m (tested up to 300 kg/m) with 10+10 mm glass (laminated, tempered), max H 150 cm
      • up to 350 J
      • 300 kg/m (tested up to 450 kg/m) with 10+10 mm glass (temp. ind), max H 100 cm
      • up to 600 J

      Ninfa 106 is a product tested and certified at the Polytechnic of Milan.

      Technische specificatie
      • Unieke ref.ninfa-106
      • ProductfamilieRailing
      • ProductgroepNinfa - high performance glass railing
      • TypeObject (enkelvoudig object)
      • Publicatiedatum2022-03-04
      • Editienummer1
      Gerelateerd
      • HoofdmateriaalGlas
      • Secundair materiaalAluminium
      • Ontworpen inItalië
      • Gefabriceerd inItalië
      Classificatie
      • Categorie BIMobjectBouw - Leuning
      • IFC-classificatieRailing
      • UNSPSC-naamRails
      • UNSPSC-code301031
      • Uniclass 2015-codeSs_25_15_60_05
      • Uniclass 2015-beschrijvingBalustrade and guarding systems
      • CSI MasterFormat 2014 Code05 73 13
      • CSI MasterFormat 2014 TitelGlazed Decorative Metal Railings
      • OmniClass-nummer23-17 25 11 11 17
      • OmniClass-titelRailing