Publiceer je producten
VIA Grey surface DALI & PRISMATIC 84CM 36W 3000K

VIA Grey surface DALI & PRISMATIC 84CM 36W 3000K

VIA is a gray multifunction luminaire that can be installed either as a pendant or as a surface. Ideal luminaire to illuminate work environments. With a color temperature of 3000K, this luminaire allows you to create pleasant and welcoming atmospheres. 84cm version. This LED system allows the creation of continuous lines of light. Version with DALI and micro prismatic diffuser.
Specificatie
  • Reference: 041000403DU

    Catalogue: Architectural

    EAN: 8421776176096

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0410

    Diffusor material: PMMA

    Diffuser finish: Prism

    IP: 20

    Power max.(W): 39W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 2800lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Total height: 68

    Length: 855

    Depth: 40

    Assembly of linear systems: DE SUPERFICIE

    Additional rods included in the box: No

    Individual box height (MM): 75

    Individual box width (MM): 75

    Length individual box (MM): 860

    Volume Box Ind. Trawl: 0.004838

    Gross weight of box Ind. Trawl: 1.45

    PCS: 0

    Net weight consolidated item: 1,35

Technische specificatie
  • Unieke ref.041000403DU_-_VIA-Grey-surface-DALI---PRISMATIC-84CM-36W-3000K
  • ProductfamilieArchitectural
  • ProductgroepRecessed Lamp
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-10-04
  • Editienummer1
Gerelateerd
  • Nettogewicht (kg)135
Classificatie
  • Categorie BIMobjectVerlichting - Surface Mounted