Publiceer je producten
LINK Black table lamp
LINK Black table lamp
LINK Black table lamp

    LINK Black table lamp

    Contemporary looking table lamp made of steel. Designed by: Estudi Ribaudí
    Specificatie
    • Reference: 29882

      Catalogue: Iluminación

      EAN: 8421776017238

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC000302

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Table

      Series: 1564

      IP: 20

      Power max.(W): 8

      Hertz: 50/60Hz

      Light source: GU10

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 97685327

      Voltage: 100V-240V

      Total height: 460

      Length: 220

      Depth: 56

      Base diameter: 150

      Additional rods included in the box: No

      Unit box per Master box: 6

      Individual box height (MM): 475

      Individual box width (MM): 65

      Length individual box (MM): 165

      Volume Box Ind. Trawl: 0.005094

      Gross weight of box Ind. Trawl: 1.71

      PCS: 126

      Net weight consolidated item: 1.5

    Technische specificatie
    • Unieke ref.29882_-_link-black-table-lamp
    • ProductfamilieINDOOR
    • ProductgroepSurface
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectVerlichting - Bureaus en tafels
    • IFC-classificatieLamp
    • ETIM-codeEG000028
    • ETIM-naamLamps
    • UNSPSC-naamTable lamp fixture
    • UNSPSC-code39111510
    • Uniclass 2015-codePr_70_70_46
    • Uniclass 2015-beschrijvingLamps
    • CSI MasterFormat 2014 Code12 43 13.16
    • CSI MasterFormat 2014 TitelTable Lamps
    • OmniClass-nummer23-35 47 23
    • OmniClass-titelLamps
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL