Publiceer je producten
MARINE M White ceiling fan IP44

MARINE M White ceiling fan IP44

MARINE is a white ceiling fan ideal for ventilating rooms from 13 m² to 17.6 m². This fan has IP44 so it is also suitable for outdoors. Its metal parts are treated with an anti-corrosion treatment. It is activated using a remote control, included. This ceiling fan has a DC motor and has 6 speeds that can be regulated, has a reverse mode and can be installed on inclined ceilings.
Specificatie
  • Reference: 34274

    Catalogue: Ventilacion

    EAN: 8421776352827

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Serie: 3428

    Body material: Steel

    Blade material: ABS

    Body finish: Matt White

    IP: 44

    Type: I

    Hertz: 50/60Hz

    Voltage: 220V-240V

    Sea Side Suitable: 1

    Total height: 245

    Total diameter: 1250

    Canopy diameter: 130

    Related accessory: 33974

    Engine type: DC

    No of blades: 3

    PALAS REVERSIBLES: 0

    Number of speeds: 6

    W: 4-6-9-14-20-27

    RPM: 86-121-146-175-198-222

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 3.3

    Net weight consolidated item: 3,20

Technische specificatie
  • Unieke ref.34274_-_MARINE-M-White-ceiling-fan-IP44
  • ProductfamilieFan
  • ProductgroepWithout Light
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-10-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Nettogewicht (kg)320
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie