Publiceer je producten
PAPUA White floor lamp
PAPUA White floor lamp
PAPUA White floor lamp

    PAPUA White floor lamp

    4.9 van de 5 sterren4.9(10 reviews)
    Light up your home with this contemporary design living room floor lamp made of metal and fabric shade.
    Specificatie
    • Reference: 68462

      Catalogue: Iluminación

      EAN: 8421776010383

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC000300

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Floor

      Series: 1471

      Screen material: Textile

      Screen finish: White

      Blade finish: White

      IP: 20

      Power max.(W): 15

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Recommended bulb: 17464

      Voltage: 100V-240V

      Total height: 2000

      Length: 380

      Depth: 1143

      Base diameter: 350

      Additional rods included in the box: No

      Unit box per Master box: 1

      Individual box height (MM): 1470

      Individual box width (MM): 100

      Length individual box (MM): 490

      Volume Box Ind. Trawl: 0.07203

      Gross weight of box Ind. Trawl: 2.9

      PCS: 24

      Net weight consolidated item: 2.32

    Technische specificatie
    • Unieke ref.68462_-_papua-white-floor-lamp
    • ProductfamilieINDOOR
    • ProductgroepSurface
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-30
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectVerlichting - Vloermontage
    • IFC-classificatieLamp
    • ETIM-codeEG000028
    • ETIM-naamLamps
    • UNSPSC-naamFloor lamp fixture
    • UNSPSC-code39111509
    • Uniclass 2015-codePr_70_70_46
    • Uniclass 2015-beschrijvingLamps
    • CSI MasterFormat 2014 Code12 43 13.19
    • CSI MasterFormat 2014 TitelFloor Lamps
    • OmniClass-nummer23-35 45 15
    • OmniClass-titelLamps
    • CSI UniFormat II-codeD50
    • CSI UniFormat II-titelELECTRICAL