Publiceer je producten
Lead Free* Full Port Tapped Union End Ball Valves - LF622UFT
Febco

Lead Free* Full Port Tapped Union End Ball Valves - LF622UFT

Series LF622UFT Lead Free* Full Port Tapped Union End Ball Valves are designed for steam service applications. They are ideal for throttling and balancing of nonabrasive fluids where minimum flow is 20% to 100% of valve capacity. The full port design ensures minimal pressure drop. These valves feature a PTFE stem packing seal, thrust washer and seat. They are available with tapped outlets suitable for the installation of a pressure gauge or test cock. Maximum Working Pressure: 600psi (41.3 bar) WOG; 125psi (8.6 bar) WSP.
Specificatie
  • Lead Free* models available. Size(s): 1/2 to 2 in. (15 to 50mm)
Technische specificatie
  • Unieke ref.Lead-Free-Full-Port-Tapped-Union-End-Ball-Valves-LF622UFT
  • ProductfamilieIrrigation Specialties
  • ProductgroepBall Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-06-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamBall valves
  • UNSPSC-code40141607
  • Uniclass 2015-codePr_65_54_95_06
  • Uniclass 2015-beschrijvingBall valves
  • CSI MasterFormat 2014 Code40 05 63
  • CSI MasterFormat 2014 TitelBall Valves
  • OmniClass-nummer23-27 31 15
  • OmniClass-titelBall Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING