Publiceer je producten
FiberTite® Green Roof Membranes
FiberTite® Green Roof Membranes
FiberTite® Green Roof Membranes
FiberTite® Green Roof Membranes
FiberTite® Green Roof Membranes
FiberTite® Green Roof Membranes

    FiberTite® Green Roof Membranes

    Green Roof Products for Sustainable & Environmentally-Friendly Applications

    The recent push for environmentally-friendly infrastructure has impacted the roofing industry with the implementation of green roof structures. Aside from the sustainability and environmental advantages of this roofing system, green roof products aid in water retention efforts, especially in older cities, by preventing runoff from infiltrating a sewer system at a dangerous rate and increasing overflow.

    Sustainable FiberTite green roof installations are a popular choice among environmentally-conscious roofing specifiers, providing a beautiful look and tremendous environmental benefits. Contact us to learn more about energy-efficient roofing.

    Specificatie
    • Benefits of Energy-Efficient Roofing SystemsEnvironmental

      • Stormwater Control
        A rooftop garden can retain as much as 70 percent of rainfall, decreasing the risk of flooding and eliminating sewer and wastewater overflows.
      • Cleaner Air
        Rooftop gardens re-oxygenate the air while removing harmful toxins and pollutants.
      • Reduction in Urban Heat Island Effect
        Unlike dark color roofs, which retain heat, roof vegetation naturally dissipates heat and lowers city temperatures.

        Economic
      • Energy Efficiency
        Green Roofs provide thermal insulation, cutting down on utility costs.
        Extended Roof Life
        Green roof installations extend the life of the waterproofing membrane by protecting it from exposure to weathering elements.
      • Aesthetic
      • Quieter Work Environment
        Green Roofs absorb sound, creating a natural noise barrier.
      • Additional Outdoor Space
        Rooftop gardens extend the useful area of the building.
    Technische specificatie
    • Unieke ref.green-roofing-system
    • ProductfamilieRoof Systems
    • ProductgroepGreen
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-09-23
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • ETIM-codeEC010567
    • ETIM-naamRoofing material
    • UNSPSC-naamRoofing materials
    • UNSPSC-code301515
    • Uniclass 2015-codeSs_30_40_30
    • Uniclass 2015-beschrijvingFlat roof covering systems
    • CSI MasterFormat 2014 Code07 55 63
    • CSI MasterFormat 2014 TitelVegetated Protected Membrane Roofing
    • OmniClass-nummer23-13 39 29 15
    • OmniClass-titelVegetated Roof Covering
    • CSI UniFormat II-codeB3010
    • CSI UniFormat II-titelRoof Coverings