Publiceer je producten
M33/M51/M61 Table Top Dough Roller
M33/M51/M61 Table Top Dough Roller
M33/M51/M61 Table Top Dough Roller

    M33/M51/M61 Table Top Dough Roller

    Our high-quality collection of pizza dough rollers and sheeters is designed for quick dough stretching, therefore maximizing your commercial kitchen’s production. These pizza dough sheeters are created with high-performance and durability in mind, ideal for pizza shops, restaurants, cafes, and more. They are compact and fit perfectly into any kitchen space, big or small. We offer a variety of automatic dough roller models to choose from, depending on your needs, each with a variety of specifications. Enjoy convenience in your commercial kitchen and simplify the pizza-making process with our line of powerful pizza dough rollers. We promise you and your clients will enjoy an authentic quality-made Italian pizza.

    HIGH-PERFORMANCE SYSTEM FOR RAPID PIZZA DOUGH STRETCHING

    FOR PIZZAS FROM 7″ TO 13″

    The M33 is a compact, ultra-durable and high-performance dough sheeter. Its patented system rapidly stretches round pizzas at the set thickness. M33 is ideal for high production settings, with a minimum of 50/200 pizzas per day.

    FOR PIZZAS FROM 10″ TO 20″

    The M51 is a semi-industrial machine capable of stretching round pizzas as large as 20″ in diameter. Equipped with a durable electric motor, the M51 can stretch up to 3000 pizzas per hour without issue.

    SQUARE & ROUND PIZZAS FROM 10″ TO 20″

    The M61 has the same characteristics as the M51, but can additionally stretch square/rectangular pizzas at the requested thickness. This roller is ideal for very large daily quantities, and is capable of working with dough portions up to 4.5 lbs.

    Technische specificatie
    • Unieke ref.table-top-dough-roller
    • ProductfamilieDough Management
    • ProductgroepDough Handling
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-16
    • Editienummer1
    Gerelateerd
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectKeuken - Keukenapparaten
    • IFC-classificatieElektrische apparatuur
    • UNSPSC-naamDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC-code52
    • Uniclass 2015-codeAc_35_60_30
    • Uniclass 2015-beschrijvingFood preparation
    • CSI MasterFormat 2014 Code11 42 13
    • CSI MasterFormat 2014 TitelFood Preparation Appliances
    • OmniClass-nummer23-21 21 31
    • OmniClass-titelCommercial Food Preparation Equipment