Publiceer je producten
Megaseat 9112
Megaseat 9112
Megaseat 9112

    Megaseat 9112

    5.0 van de 5 sterren5.0(8 reviews)

    The Megaseat 9112 is a highly comfortable seat of generous dimensions, designed for use in upscale VIP lounges, cinemas or VIP stadium areas.

    The seat and backrest are composed of two blocks of moulded polyurethane foam with an internal metal structure. The upholstery is integrated into the foam using the Integral Form Upholstery System, without seams or stitching.

    The backrest and seat padding are ergonomically shaped to guarantee comfort. The seat is always fixed and its padding is free of grooves of any type in order to prevent the accumulation of dirt.

    The seat and backrest have rear polypropylene shells which are fully washable, preventing scratches and dirt appearing on the rear upholstery. Optionally, the shells can be upholstered or in Technowood finish.

    The backrest can incorporate an integrated headrest, which is composed of an upholstered polyurethane moulded foam and a protective shell.

    The seat is mounted on a central pedestal and supported by a rigid bridge which ensures stable rows.

    The armrests are made of semi-rigid polyurethane foam with an internal metal structure and a built-in cupholder.

    Specificatie
      • Minimum distance between axes: 58 cm.
      • Ergonomic form: the backrest has lumbar and head support
      • Integral Form System: integrates upholstery and internal frame in a single compact block with no seams.
      • The armrests incorporate a built-in cupholder.
      • Optional HR finish which includes a headrest incorporated into the backrest
      • Optionally, between the upholstery and the foam, a fire-resistant barrier can be incorporated.
      • Reaction to fire: this product complies with international standards.
    Technische specificatie
    • Unieke ref.megaseat-9112
    • ProductfamilieSeating
    • ProductgroepFixed Seating
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-06-05
    • Editienummer1
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • Uniclass 2015-codeAc_40_65_02
    • Uniclass 2015-beschrijvingAmphitheatre seating
    • CSI MasterFormat 2014 Code12 61 00
    • CSI MasterFormat 2014 TitelFixed Audience Seating
    • OmniClass-nummer23-21 25 11 11
    • OmniClass-titelAuditorium Seating