Publiceer je producten
Onik

Onik

ONIK is a high-performance tip-up chair designed for stadiums, arenas, and multipurpose venues that require robust, safe seating solutions prepared for intensive use.

Its automatic and silent tip-up system, based on torsion springs, ensures efficient folding of the seat and backrest, optimising spectator flow and improving space management in sports facilities.

The assembly features cold-moulded foam cushions with easily replaceable upholstery and copolymer polypropylene shells reinforced with fibreglass, providing an optimal balance between impact resistance, ergonomics, and long-lasting comfort.

Its flexible installation allows mounting on the floor, on risers, or on Figueras’ mobile seating systems. The beam design enables adjustable positioning and quick maintenance.

ONIK offers a wide range of optional accessories: fold-down or fixed armrests, versions with integrated cupholders, seat and row numbering, backrest customisation, and connectivity modules for premium or VIP areas.

This versatility makes ONIK an adaptable seating solution for all types of sports venues, from general stands to hospitality areas.

Finalist product of the Delta 2026 awards

Specificatie
  • Technical data and Dimensions

    • Centre-to-centre distance: >450 mm (19.7”)
    • Depth: 160 mm (6.3”)
    • Height: 870 mm (34.3”)
    • Seat mounted on a steel beam, with a clamped or welded system adaptable between the beam and the supports.
    • Adjustable positioning on the beam.
    • Fixation to the floor, riser, or Figueras mobile seating systems.
    • Suitable for indoor and outdoor use.
    • EPD available
Technische specificatie
  • Unieke ref.onik
  • ProductfamilieSeating
  • ProductgroepStadiums & Arenas
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-10-19
  • Editienummer1
Classificatie
  • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
  • Uniclass 2015-codeAc_40_65_02
  • Uniclass 2015-beschrijvingAmphitheatre seating
  • CSI MasterFormat 2014 Code12 61 00
  • CSI MasterFormat 2014 TitelFixed Audience Seating
  • OmniClass-nummer23-21 25 11 11
  • OmniClass-titelAuditorium Seating