Publiceer je producten
CubiQ Standard, 1-sided bicycle stand, 5 bicycles, c/c 500 mm
CubiQ Standard, 1-sided bicycle stand, 5 bicycles, c/c 500 mm
CubiQ Standard, 1-sided bicycle stand, 5 bicycles, c/c 500 mm

    CubiQ Standard, 1-sided bicycle stand, 5 bicycles, c/c 500 mm

    CubiQ Standard 1-sided bicycle stand for 4, 5 or 6 bicycles and center-to-center distance between bicycles is 500 mm.

    MODULAR, SECURE, BIKE- AND CYCLIST-FRIENDLY SOLUTION.

    CubiQ product family is developed together with architects, landscape designers and cyclists.

    CubiQ Premium and Standard are truly modular bike rack models, where the distance between the arches can be freely adjusted by the customer, also after installation

    There are one- and two-sided versions of both CubiQ models and CubiQ can also be used to create long rows of bike racks. The three-step adjustment of the arches' angle lets you point them left, right or to the centre. To make the choice little easier, we offer three standard distances for the arches: 420, 500 and 600 mm.

    Compatible with our shelter models: Akva, Vario and Vivid.

    Suitable for all types of bicycles, including fatbikes.

    Developed and manufactured in Finland.

    Specificatie
    • Technical information

      Measurements (no. of bicycles / length of rack):

      1-sided: 3 / 1645 mm, 4 / 2055 mm, 5 / 2470 mm  (measurements don't include the posts)

      2-sided: 6 / 1645 mm, 8 / 2055 mm, 10 / 2470 mm  (measurements don't include the posts)

      Depth: 

      1-sided: 760 mm

      2-sided: 1460 mm

      Materials

      Steel

      Surface treatment options

      Zinc primed & powder coated  / hot-dip galvanized & powder coated

      Standard colours

      FinBin Black 1945 (textured metal black), RAL 7024 (graphite grey), RAL 9005 (black)/ / DB703 (textured dark grey). Ask our customer service for other colours. Accentuated dual colouring is also available: the arches or one of the arches can be a different colour than the rest of the rack.

      Mounting options

      - Posts embedded in concrete
      - Surface-mounted posts
      - Wall mount

      Original design

      Henri Sydänheimo & Yrjö Ojanen


    Technische specificatie
    • Unieke ref.cubiq-standard-1sided-5bicycles-500mm
    • ProductfamilieBicycle parking
    • ProductgroepCubiQ Standard
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-12-11
    • Editienummer1
    • Hoogte (mm)700
    • Breedte (mm)2590
    • Diepte (mm)760
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inFinland
    • Gefabriceerd inFinland
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels
    • IFC-classificatieAlarm
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitelBicycle Racks
    • OmniClass-nummer23-11 29 11 11
    • OmniClass-titelBicycle Racks