Publiceer je producten
Vario 1 bicycle shelter, length starting from 2 meters
Vario 1 bicycle shelter, length starting from 2 meters
Vario 1 bicycle shelter, length starting from 2 meters
Vario 1 bicycle shelter, length starting from 2 meters
Vario 1 bicycle shelter, length starting from 2 meters

    Vario 1 bicycle shelter, length starting from 2 meters

    Vario 1 is compatible with all of our bicycle stand models: CubiQ Premium and Standard, Treo, U2 and FiPo

    Vario 1 is a modular bicycle shelter which length can be between 2-16 meters. If you want the shelter line to be longer, please be in contact with our customer service.

    All Finbin shelters are CE certified for maximum safety.

    Please contact info@lehtovuori.fi if you require a 3D model.

    Specificatie

    • Technical information:

      - Available lengths: 2, 4, 6, 8, 10, 12, 14 and 16 meters.

      - Height: 2540 mm

      - Depth: 2500 mm

      - Standard colours: RAL7024 (graphite gray), other RAL colours are available also. Make sure of the availability from our customer service.

      - Materials: Powder coated steel frame / polycarbonate roof

      - Accessories: lighting, special paint and water drainage (gutters)

      - Design and manufacturing: Lehtovuori Oy

    Technische specificatie
    • Unieke ref.vario-1-bicycle-shelter-length-starting-from-2-meters
    • ProductfamilieShelter
    • ProductgroepBicycle shelter
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-12-10
    • Editienummer1
    • Hoogte (mm)2540
    • Diepte (mm)2500
    Gerelateerd
    • HoofdmateriaalStaal met poedercoating
    • Secundair materiaalPolycarbonaat
    • Ontworpen inFinland
    • Gefabriceerd inFinland
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels

    Beschikbaarheid regio

    Europa