Publiceer je producten
Prefabricated element of foundation-U

Prefabricated element of foundation-U

U-element with brushed fiber concrete on the surface are used in new production of foundations for e.g. villas, offices and industrial buildings. Bottom plate of S200 or S300.
Specificatie
  • Length: straight 1200 and corners 600 + 600 mm Height: 300 and 400 mm

Technische specificatie
  • Unieke ref.U-element
  • ProductfamilieElement of foundation and Foam insulation board
  • ProductgroepInsulated prefabricated element of foundation
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-06
  • Editienummer1
  • Breedte (mm)1200
  • Diepte (mm)583
Gerelateerd
  • HoofdmateriaalEPS
  • Secundair materiaalPleister
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectBouwmaterialen - Other
  • IFC-classificatieBouwelement
  • ETIM-codeEG020500
  • ETIM-naamBuilding - insulation material
  • UNSPSC-naamThermal insulation
  • UNSPSC-code301415
  • Uniclass 2015-codePr_25_31_48_28
  • Uniclass 2015-beschrijvingExpanded polystyrene (EPS) bead insulation
  • CSI MasterFormat 2014 Code07 00 00
  • CSI MasterFormat 2014 TitelThermal and Moisture Protection
  • OmniClass-nummer23-13 25 19
  • OmniClass-titelThermal Insulation 
  • CSI UniFormat II-codeA10
  • CSI UniFormat II-titelFOUNDATIONS