Publiceer je producten
Fibracolour EZ : Coloured MDF
Fibracolour EZ : Coloured MDF
Fibracolour EZ : Coloured MDF
    Finsa

    Fibracolour EZ : Coloured MDF

    FINSA’s Fibracolour Range is composed of decorative boards made of wood fibers (MDF) colored throughout. This proposal includes the Black and Gray Fibracolour,
    and the latest releases in Yellow, Blue, Red and Anthracite.

    Specificatie
    • FINSA’s Fibracolour Range is composed of decorative boards made of wood fibers (MDF) colored throughout. This proposal includes the Black and Gray Fibracolour,
      and the latest releases in Yellow, Blue, Red and Anthracite.

    Technische specificatie
    • Unieke ref.Fibracolour-ez
    • ProductfamilieFinsa Design - Decorative wood-based boards
    • ProductgroepFibracolour
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-05-25
    • Editienummer1
    • Hoogte (mm)2850
    • Breedte (mm)2100
    • Diepte (mm)19
    Gerelateerd
    • HoofdmateriaalMDF Plaat
    • Secundair materiaalHout
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)81
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Hout
    • IFC-classificatieMateriaal
    • UNSPSC-naamWood sheathing or sheets
    • UNSPSC-code30103604
    • Uniclass 2015-codePr_35_90_43_53
    • Uniclass 2015-beschrijvingMedium density fibreboard (MDF) lining boards
    • CSI MasterFormat 2014 Code06 42 13
    • CSI MasterFormat 2014 TitelWood Board Paneling
    • OmniClass-nummer23-15 15 15 17
    • OmniClass-titelWood Based Wall Cladding Panels
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes