Publiceer je producten
FireKing 2-3122-CPA Classic Lateral File Cabinet
FireKing 2-3122-CPA Classic Lateral File Cabinet
FireKing 2-3122-CPA Classic Lateral File Cabinet

    FireKing 2-3122-CPA Classic Lateral File Cabinet

    When disaster strikes, make sure you have the right armor. Whether you're securing business-related items like license paperwork, payroll, documents or computer digit media, FireKing is the solution to trust. Available in multiple sizes with multiple filing arrangements to meet your needs. Engineered with one thing in mind: protecting what's important. 

    Insulation between drawers makes each drawer a separate, fireproof unit. Water-resistant designed to prevent water damage resulting from sprinklers and fire hoses. Drill- and pick-resistant high-security key lock. Accommodates letter or legal size hanging folders. Color: Parchment; Overall Width: 31 1/8""; Overall Depth: 22 1/8""; Overall Height: 27 3/4"".

    As Featured on Amazon.com

    Specificatie
    • Exterior: 31 3/16" (791 mm) x 27 3/4" (705 mm) x 22 1/8" (562 mm) 

      Interior: 25 3/16" (640 mm) x 10 3/8" (273 mm) x 15 1/8" (384 mm) 

      Weight: 456 lbs 

      2 Drawer - 31" Wide (2-3122-C)

    Technische specificatie
    • Unieke ref.FireKing-2-3122-CPA-Classic-Lateral-File-Cabinet
    • ProductfamilieCabinets
    • ProductgroepFireproof
    • TypeDocumentatie (alleen informatie)
    • Publicatiedatum2019-03-24
    • Editienummer1
    • Hoogte (inch)27.75
    • Breedte (inch)31.19
    • Diepte (inch)22.13
    Gerelateerd
    • HoofdmateriaalMetaal
    • Ontworpen inVerenigde Staten
    • Nettogewicht (lbs)456
    Classificatie
    • Categorie BIMobjectMeubilair - Rekken en opslag
    • UNSPSC-naamCabinets
    • UNSPSC-code30161801
    • CSI MasterFormat 2014 Code12 51 19
    • CSI MasterFormat 2014 TitelFiling Cabinets
    • OmniClass-nummer23-13 25 11
    • OmniClass-titelFireproofing