Publiceer je producten
FireKing 3-2131-CIWSF Safe-In-A-File Cabinet
FireKing 3-2131-CIWSF Safe-In-A-File Cabinet
FireKing 3-2131-CIWSF Safe-In-A-File Cabinet

    FireKing 3-2131-CIWSF Safe-In-A-File Cabinet

    FireKing's Safe-In-A-File is cleverly designed to conceal a spacious safe behind a false top drawer panel. Three-drawer vertical legal-size 31" depth Safe-In-A-File. Included in the topmost file of each FireKing Safe-In-A-File Cabinet is a fire-resistant safe providing even more protection. This Safe-In-A-File is ideal for the small or home office. 

    As Featured on Amazon.com

    Specificatie
    • Exterior: 20 13/16" (527 mm) x 40 1/2" (1029 mm) x 31 9/16" (802 mm) 

      Interior: 15 1/4" (387 mm) x 10 3/8" (264 mm) x 26" (660 mm) 

      Weight: 644 lbs 

      Safe-in-a-File Cabinet - 3 Drawer - Legal ; 31" Depth (3-2131-C SF)

    Technische specificatie
    • Unieke ref.FireKing-3-2131-CIWSF-Safe-In-A-File-Cabinet
    • ProductfamilieCabinets
    • ProductgroepFireproof
    • TypeDocumentatie (alleen informatie)
    • Publicatiedatum2019-03-24
    • Editienummer1
    • Hoogte (inch)40.5
    • Breedte (inch)20.81
    • Diepte (inch)31.56
    Gerelateerd
    • HoofdmateriaalMetaal
    • Ontworpen inVerenigde Staten
    • Nettogewicht (lbs)644
    Classificatie
    • Categorie BIMobjectMeubilair - Rekken en opslag
    • UNSPSC-naamCabinets
    • UNSPSC-code30161801
    • CSI MasterFormat 2014 Code12 51 19
    • CSI MasterFormat 2014 TitelFiling Cabinets
    • OmniClass-nummer23-13 25 11
    • OmniClass-titelFireproofing