Publiceer je producten
FireKing 3-4422-CPA 44 Inch Wide Lateral File Cabinet
FireKing 3-4422-CPA 44 Inch Wide Lateral File Cabinet
FireKing 3-4422-CPA 44 Inch Wide Lateral File Cabinet

    FireKing 3-4422-CPA 44 Inch Wide Lateral File Cabinet

    Our lateral files offer you all the features of our vertical files in a sleek design. Available in 31", 38" and 44" widths in 2, 3 and 4-drawer sizes, with a UL-listed high-security Medeco key lock. All models include hardware to hang legal files side to side and letter files front to back. Optional cross hangers are available for side to side letter filing. A variety of additional locking options are available. And like our vertical files, they are available in nine standard colors. Custom colors can be matched to your specifications on any file. An up-charge may apply to custom finish orders. These files carry the UL 1 Hour fire and impact rating. 

    As Featured on Amazon.com

    Specificatie
    • Exterior: 44 1/2" (1128 mm) x 40 1/4" (1022 mm) x 22 1/8" (562 mm)
      Interior: 38 15/16" (988 mm) x 10 3/4" (273 mm) x 15 1/8" (384 mm)
      Weight: 791 lbs
      3 Drawer - 44" Wide (3-4422-C)

    Technische specificatie
    • Unieke ref.FireKing-3-4422-CPA-44-Inch-Wide-Lateral-File-Cabinet
    • ProductfamilieCabinets
    • ProductgroepFireproof
    • TypeDocumentatie (alleen informatie)
    • Publicatiedatum2019-03-24
    • Editienummer1
    • Hoogte (inch)40.25
    • Breedte (inch)44.5
    • Diepte (inch)22.13
    Gerelateerd
    • HoofdmateriaalMetaal
    • Ontworpen inVerenigde Staten
    • Nettogewicht (lbs)791
    Classificatie
    • Categorie BIMobjectMeubilair - Rekken en opslag
    • UNSPSC-naamCabinets
    • UNSPSC-code30161801
    • CSI MasterFormat 2014 Code12 51 19
    • CSI MasterFormat 2014 TitelFiling Cabinets
    • OmniClass-nummer23-13 25 11
    • OmniClass-titelFireproofing