Publiceer je producten
Floor mounted U Frame FUS 62 D SFL 124 UWS
fischer

Floor mounted U Frame FUS 62 D SFL 124 UWS

REVIT HINT:

This assembly is as a Revit Model Group that can be copied within a single Revit Project as well as different ones by simple copy/paste function (ctrl+c/ctrl+v).

All elements within this group are hosted by the group reference plane. This enables free array- and rotation of the group. The geometry of the hanger can be easily adapted by moving the model lines, which are included in the group. The pipe clamps can be also positioned by simple drag function.

When adding content to the group do not forget to set the family reference plane as the current working plane in order to guarantee the functionality of the assembly.

For further information or additional assemblies do not hesitate to contact us.

Technische specificatie
  • Unieke ref.u-frame-fus-62-d-sfl-124-uws
  • ProductfamilieInstallatietechniek
  • ProductgroepAssemblies
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2023-10-05
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Installatie systemen
  • IFC-classificatieBuilding Element Proxy
  • Uniclass 2015-codePr_80_77_27
  • Uniclass 2015-beschrijvingEquipment boards, racks and supports
  • CSI MasterFormat 2014 Code21 05 29
  • CSI MasterFormat 2014 TitelHangers and Supports for Fire-Suppression Piping and Equipment
  • OmniClass-nummer23-33 00 00
  • OmniClass-titelHVAC Specific Products and Equipment