Publiceer je producten
FLEX GLASSDOOR - SINGLE DOOR
Flex

FLEX GLASSDOOR - SINGLE DOOR

FLEX doors consist of a sheet of toughened glass that can be fitted with a lock and handles. Doors are designed to fit our FLEX GLASSLINE wall system, but can also be installed in site-built openings.
Specificatie
  • SOUND REQUIREMENTS Type of glass R'w (lab dB) Glass thickness (mm) Toughened/laminated No sound classification 10 SAFETY Toughened safety glass. DIMENSIONS 9×21 or 10×21 Special Dimensions as required, subject to weight limit for hinges and mounting hardware.
Technische specificatie
  • Unieke ref.glassdoor_01
  • ProductfamilieDoor
  • ProductgroepGlassdoor
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-06-12
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGlas
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectDeuren - Deursets
  • IFC-classificatiedeur
  • UNSPSC-naamDoors
  • UNSPSC-code301715
  • Uniclass 2015-codeAc_15_50_25
  • Uniclass 2015-beschrijvingDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitelDoors and Frames
  • OmniClass-nummer23-17 11 00
  • OmniClass-titelDoors
  • CSI UniFormat II-codeC1020
  • CSI UniFormat II-titelInterior Doors