Publiceer je producten
FLEX GLASSDOOR-A
FLEX GLASSDOOR-A
    Flex

    FLEX GLASSDOOR-A

    FLEX GLASSDOOR -A installed in a clear-anodized aluminium frame. Doors consist of a sheet of toughened glass that can be fitted with a lock. Doors are designed to fit our FLEX GLASSLINE wall system, but can also be installed in site-built openings.
    Specificatie
    • FINISH Clear-anodized aluminium frame. Can be painted in NCS colour of choice on request. DIMENSIONS 9×21 M, 890x2,081 mm. 10×21 M, 990x2,081 mm. OPTIONS The outer dimensions of the frame can also be adapted to suit individual solutions. SOUND REQUIREMENTS Type of glass R'w (lab dB) Glass thickness (mm) Toughened 30 10 Toughened/laminated 35 10 SAFETY Toughened safety glass.
    Technische specificatie
    • Unieke ref.glassdoora_01
    • ProductfamilieDoor
    • ProductgroepGlassdoor
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-06-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlas
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectDeuren - Deursets
    • IFC-classificatiedeur
    • UNSPSC-naamDoors
    • UNSPSC-code301715
    • Uniclass 2015-codeAc_15_50_25
    • Uniclass 2015-beschrijvingDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitelDoors and Frames
    • OmniClass-nummer23-17 11 00
    • OmniClass-titelDoors
    • CSI UniFormat II-codeC1020
    • CSI UniFormat II-titelInterior Doors