Publiceer je producten
FLEX SLIDEDOOR-G
FLEX SLIDEDOOR-G
FLEX SLIDEDOOR-G
    Flex

    FLEX SLIDEDOOR-G

    FLEX SLIDEDOOR-G with sliding glass sections that fits FLEX GLASSLINE.
    Specificatie
    • FRAME OUTER DIMENSIONS Dimensions as required, subject to weight limit for mounting hardware. WEIGHT Standard weights 80 kg and 120 kg. For higher weights, hardware must be selected to suit application. MOUNTING HARDWARE / PULL HANDLES Mounting hardware: aluminium track or steel tube with rollers. Stainless steel pull handle. SAFETY Toughened safety glass.
    Technische specificatie
    • Unieke ref.slidedoorg_01
    • ProductfamilieDoor
    • ProductgroepSlidedoor
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-06-12
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlas
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectDeuren - Deursets
    • IFC-classificatiedeur
    • UNSPSC-naamDoors
    • UNSPSC-code301715
    • Uniclass 2015-codeAc_15_50_25
    • Uniclass 2015-beschrijvingDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 10 00
    • CSI MasterFormat 2014 TitelDoors and Frames
    • OmniClass-nummer23-17 11 00
    • OmniClass-titelDoors
    • CSI UniFormat II-codeC1020
    • CSI UniFormat II-titelInterior Doors