Publiceer je producten
Packaged Air Source Heat Pump

Packaged Air Source Heat Pump

The combination of Flow Heat Pump and Flow Gas Cooler on a common frame. CO2 piping is completed at the factory. The system is fully charged, tested, and shipped to the customer site ready to install. Only single point power, hydronic and controls communication connections are required. Custom options can include pumps or other hydronic components. This saves both time and money on construction projects.

Technische specificatie
  • Unieke ref.packaged-air-source-heat-pump
  • ProductfamilieHVAC
  • ProductgroepHeat Pump
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-06-10
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Mechanische ventilatie
  • IFC-classificatieWarmtewisselaar
  • Uniclass 2015-codePr_70_60_37
  • Uniclass 2015-beschrijvingHeat pumps
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-nummer23-33 17 00
  • OmniClass-titelHeat Pumps