Publiceer je producten
9000E I Kitchen Mixer

9000E I Kitchen Mixer

Kitchen mixer with U-spout. Ecosafe Mixer with coldstart and softclosing function. Adjustable flow control and temperaturelimiter. Energy class B-C. Chrome RSK 8308938 VVS 706095204 80100010 RSK 8310177 NRF 4300928 80106000 RSK 8308977 LVI 6258266 VVS 706095404
Specificatie
  • EcoSafe® mixer. Cold Start. Soft closing with ceramic cartridge. Adjusable flow control and temperature limiter. Aerator with Eco Flow. Swivel spout, limitation part for 60°, 85°, 110° or 360° included. Soft PEX® hoses with 10 mm connector or 3/8" connecting nut (stainless steel braided). Hole diameter Ø34-37 mm. Base Ø52 mm.
Technische specificatie
  • Unieke ref.80100000
  • ProductfamilieKitchen Mixers
  • ProductgroepFM Mattsson 9000E
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-05-05
  • Editienummer1
  • Hoogte (mm)387
  • Breedte (mm)52
  • Diepte (mm)233
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalZink
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)1.8
Classificatie
  • Categorie BIMobjectKeuken - Kranen en mengkranen
  • IFC-classificatieFurnishing Element
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_40_20_87
  • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures