Publiceer je producten
Siljan Flexi Kitchen mixer with dishwasher valve
Siljan Flexi Kitchen mixer with dishwasher valve

    Siljan Flexi Kitchen mixer with dishwasher valve

    Siljan is FM Mattsson's new signature collection. It includes a wide range of products with a strong focus on design and smart technology, in line with our vision of caring for people and the environment. Siljan is a natural choice for anyone who aspires to a sustainable lifestyle. A wide range of models guarantees that you will find exactly the right solution for your kitchen. A convenient cleaning mode, and a removable nozzle with two spray-modes are included. Chrome.

    Articlenumber: 8311-0010  RSK 8311425  NRF 4300999  


    Specificatie
      • EcoSafe® mixer
      • Cold Start
      • With dishwasher valve
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco Flow (energy and water saving aerator)
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
      • Soft PEX® hoses (stainless steel braided)
      • Hole diameter Ø34-37 mm
    Technische specificatie
    • Unieke ref.83110010
    • ProductfamilieKitchen Mixers
    • ProductgroepFM Mattsson Siljan
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-12-10
    • Editienummer1
    • Hoogte (mm)375
    • Breedte (mm)51
    • Diepte (mm)220
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalZink
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)1.9
    Classificatie
    • Categorie BIMobjectKeuken - Kranen en mengkranen
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_84
    • Uniclass 2015-beschrijvingSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures