Publiceer je producten
Siljan Headshower kit 160 c/c
Siljan Headshower kit 160 c/c

    Siljan Headshower kit 160 c/c

    Head shower kit with Safety mixer and head shower. With 3-spray handshower, soap dish and hose. Reversible diverter built-in in the mixer. Chrome 160 c/c RSK 8377322 83831500 150 c/c RSK 8377323 NRF 4301829 LVI 6561094 VVS 722821804
    Specificatie
    • With 3-spray handshower and diverter. Head- and handshower with EcoFlow and anti-lime scale. Flexible wall bracket +- 5 mm in hight and 50-100 mm from wall, with sealing. Shower rod is cutable.
    Technische specificatie
    • Unieke ref.83830000
    • ProductfamilieShowers
    • ProductgroepFM Mattsson Siljan
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-05-05
    • Editienummer1
    • Hoogte (mm)1230
    • Breedte (mm)300
    • Diepte (mm)350
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalZink
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)6.3
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures