Publiceer je producten
Siljan Shower kit 150 c/c LF
Siljan Shower kit 150 c/c LF
Siljan Shower kit 150 c/c LF

    Siljan Shower kit 150 c/c LF

    Shower kit with Safety mixer for shower and shower set with 3-spray handshower, soapdish and hose. Upper wallbracket is flexible, incl. sealings. Energy class A. Lead Free. Chrome 150 c/c RSK 8282767 85820000 160 c/c RSK 8282766
    Specificatie
    • With 3-spray handshower, anti-lime scale. Upper wallbracket is flexible. Including shower rod with wall sealing, soapdish, hose and slider. Safety mixer with eco function and temperature stop at 38°. Lead free.
    Technische specificatie
    • Unieke ref.85821500
    • ProductfamilieShowers
    • ProductgroepFM Mattsson Siljan
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-05-05
    • Editienummer1
    • Hoogte (mm)750
    • Breedte (mm)300
    • Diepte (mm)70
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalZink
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)4
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieFurnishing Element
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures