Publiceer je producten
City
City
City
City
City
City
City

    City

    City Chair is a renowned Norwegian design classic. The chair was designed in the 50's, inspired by a curvaceous beautiful woman. Good design and exceptional seating experience has made the chair a bestseller. Today's City chair is available in a wide variety of designs, veneer, plastic, with seat cushion, and with Cover. This design classic can be used in the auditorium, dining- living- and meeting-rooms. City is design by Øyvind Iversen. Dimensions: Wo/armrest W: 50 cm H: 87 cm D: 55 cm SH: 46 cm W/armrest W: 52,5 cm Weight : Wo/armrest: 4,5 kg W/armrest: 5,5 kg
    Technische specificatie
    • Unieke ref.cityoriginal
    • ProductfamilieCollection
    • ProductgroepChairs
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2016-10-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAndere
    • Secundair materiaalChroom
    • Ontworpen inNoorwegen
    • Gefabriceerd inNoorwegen
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50_12
    • Uniclass 2015-beschrijvingChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitelChairs
    • OmniClass-nummer23-11 29 17 11 11
    • OmniClass-titelPatio Chairs
    • CSI UniFormat II-codeE2020
    • CSI UniFormat II-titelMovable Furnishings
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
    Soortgelijke producten