Publiceer je producten
F25 Table
F25 Table
F25 Table
    Forma 5

    F25 Table

    It takes great dedication to convert a simple idea into a visible reality which comes to life when used by people in its ideal setting, turning it into part of an unified composition. The result is an explosion of open, well-lit and functional spaces, where straight, rational lines take centre stage in a setting where nobody can be distracted from the peaceful atmosphere, which can even captivate visitors to the office.
    Technische specificatie
    • Unieke ref.F25
    • ProductfamilieFurniture
    • ProductgroepChairs and tables
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2012-09-28
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalMelamine
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectVerlichting - Bureaus en tafels
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50_21_59
    • Uniclass 2015-beschrijvingOffice desks
    • CSI MasterFormat 2014 Code12 51 00
    • CSI MasterFormat 2014 TitelOffice Furniture
    • OmniClass-nummer23-21 13 25
    • OmniClass-titelOffice Equipment
    • CSI UniFormat II-codeE2020
    • CSI UniFormat II-titelMovable Furnishings