Publiceer je producten
Avivo Bar Stool
Avivo Bar Stool
Avivo Bar Stool

    Avivo Bar Stool

    Avivo Bar Stools showcase a modern F+S design, perfectly pairing with Avivo tables. Crafted from detailed aluminum and available in various finishes, they offer stylish, versatile café seating.

    Specificatie
    • Design Versatility
      Avivo Bar Stool seats and backs can be specified solid or with the Riva perforation pattern. Bar stool frame is cast aluminum; seat and back are formed aluminum.

      Product Family
      The Avivo family brings a distinctly F+S point of view to café seating. Blending a modern aesthetic with versatile design options, the line includes chairs, tables in various sizes, bar stools and bar-height tables. Avivo is ideal for gathering spaces of all kinds, indoors or out.

      Durable Finishes
      Solid cast, corrosion-resistant powdercoated aluminum frames and formed aluminum seats come in a full range of standard and custom colors for easy tailoring to site-specific themes.

      Outdoor Performance
      All Forms+Surfaces powdercoat colors have been formulated to be ultra-durable for improved long-term wear and resistance to weathering. Our powdercoat colors are also anti-graffiti, allowing marks from paint, permanent markers, and dirt to be easily removed.

    Technische specificatie
    • Unieke ref.Avivo-Bar-Stool
    • ProductfamilieSite Furniture
    • ProductgroepBenches
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-07-30
    • Editienummer1
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels
    • Uniclass 2015-codePr_40_50_12
    • Uniclass 2015-beschrijvingChairs, seats and benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitelBenches
    • OmniClass-nummer23-11 29 13 11
    • OmniClass-titelExterior Benches