Publiceer je producten
Float Bench
Float Bench
Float Bench
Float Bench
Float Bench
Float Bench

    Float Bench

    Handcrafted with Pennsylvania-sourced FSC® Mix Credit Thermally Modified Red Oak or FSC® 100% Cumaru hardwood, the Float Bench adds a crisp, timeless look to many seating scenarios.

    Specificatie
    • Configuration Options
      Backed and backless benches in nominal 6 foot lengths can be specified for surface mounting or freestanding use. Float benches are available with slats of FSC® 100% Cumaru hardwood or FSC® Mix Credit Thermally Modified Red Oak.

      Durable Finishes
      Corrosion-resistant powdercoated aluminum frames come in a full range of standard and custom colors for easy tailoring to site-specific themes. Both FSC® 100% Cumaru hardwood and FSC® Mix Credit Thermally Modified Red Oak slats have a natural oiled finish that enhances the wood's rich color.

      Sustainable Materials
      Crafted with 100% recyclable materials, the Float Bench blends the environmental benefits of FSC®-certified hardwoods with the sustainability of aluminum.

    Technische specificatie
    • Unieke ref.Float-Bench
    • ProductfamilieSite Furniture
    • ProductgroepBenches
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-06-19
    • Editienummer1
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels
    • Uniclass 2015-codePr_40_30_29_84
    • Uniclass 2015-beschrijvingStreet and site benches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitelBenches
    • OmniClass-nummer23-11 29 13 11
    • OmniClass-titelExterior Benches