Publiceer je producten
Funkisglob
Funkisglob

    Funkisglob

    Timeless pendant luminaire, design unknown, with glass globe in opal white, triple layer glass. Pendant suspension in high gloss chrome.

    The funkisglob is available with LED with built-in driver or alternatively with E27 socket for halogen / LED lamp max 53W A55.

    The driver is located inside the globe which allows the pendulum to be available at any length. Globe in Polyethylene is available as an option.

    Specificatie
    • Funkisglob LED 22,3W 2140lm Färgåtergivningsförmåga CRI 98
    Technische specificatie
    • Unieke ref.funkis
    • ProductfamilieLighting
    • ProductgroepFunkis
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2020-04-14
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGlas
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectVerlichting - Hangers
    • IFC-classificatieLight Fixture
    • Uniclass 2015-codePr_70_70_48_62
    • Uniclass 2015-beschrijvingPendant luminaires