Publiceer je producten
Ikebana vase long

Ikebana vase long

2.8 van de 5 sterren2.8(10 reviews)
Ikebana vases are designed for in the spirit of the Japan’s ikebana tradition and the yearning for beauty. The vase is designed to honour every flower placed within it, from stem to crown.
Specificatie
  • • Asset Type: movable • Category: Accessories • Duration Unit: N/A • Expected Life: N/A • Finish: Handmade glass, brass plated stainless steel, lacquered • Material: Handmade glass, brass plated stainless steel, lacquered • Name: Ikebana vase long • Nominal Height: 13 cm/ 5.1" • Nominal Length: 33.5 cm/ 3.7" • Nominal Width: 9.5 cm/ 13.2" • Warranty Description: Standard: 5 years • Warranty Duration Labour: N/A • Warranty Duration Parts: N/A • Warranty Duration Unit: Standard: 5 years
Technische specificatie
  • Unieke ref.840142
  • ProductfamilieAccessories
  • ProductgroepInterior Decoration
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-10-26
  • Editienummer1
  • Hoogte (mm)130
  • Breedte (mm)95
  • Diepte (mm)335
Gerelateerd
  • HoofdmateriaalGlas
  • Ontworpen inDenemarken
  • Gefabriceerd inTurkije
Classificatie
  • Categorie BIMobjectMeubilair - Interieur en decoratie
  • IFC-classificatieObject
  • Uniclass 2015-codeEF_40_30
  • Uniclass 2015-beschrijvingFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitelFurnishings
  • OmniClass-nummer23-21 00 00
  • OmniClass-titelFurnishings, Fixtures and Equipment Products
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
Soortgelijke producten