Publiceer je producten
Pouf large

Pouf large

3.7 van de 5 sterren3.7(7 reviews)
The pouf invite nature in with a design reminiscent of naturally rounded stepping-stones and soft brooklet murmurs. Simultaneously functional and decorative, they add a sculptural element to everyday life, and are easy transformed into extra seats on festive occasions.
Specificatie
  • • Asset Type: movable • Category: Accessories • Duration Unit: N/A • Expected Life: N/A • Material: Wool, linen, leather piping • Name: Pouf large • Nominal Height: 29 cm/ 11.4" • Nominal Length: N/A • Nominal Width: Diameter 60 cm/ 23.6" • Warranty Description: Standard: 2 years • Warranty Duration Labour: N/A • Warranty Duration Parts: N/A • Warranty Duration Unit: Standard: 2 years
Technische specificatie
  • Unieke ref.840170
  • ProductfamilieAccessories
  • ProductgroepInterior Decoration
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-09-21
  • Editienummer1
  • Hoogte (mm)290
  • Breedte (mm)600
Gerelateerd
  • HoofdmateriaalWol
  • Secundair materiaalLeer
  • Ontworpen inDenemarken
  • Gefabriceerd inTurkije
Classificatie
  • Categorie BIMobjectMeubilair - Interieur en decoratie
  • IFC-classificatieObject
  • Uniclass 2015-codeEF_40_30
  • Uniclass 2015-beschrijvingFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitelFurnishings
  • OmniClass-nummer23-21 00 00
  • OmniClass-titelFurnishings, Fixtures and Equipment Products
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
Soortgelijke producten