Publiceer je producten
Alphabet Sofa™ Series PL240-5
Alphabet Sofa™ Series PL240-5
Alphabet Sofa™ Series PL240-5

    Alphabet Sofa™ Series PL240-5

    3.4 van de 5 sterren3.4(14 reviews)
    Sofa series by Piero Lissoni. Fully upholstered, available in a wide range of upholstery options.
    Specificatie
    • Features: Piping as option. Wide range of upholstery options. Covers can be removed for cleaning. Modules are joined through hidden connections. Material: The shell is made by layers of high-resiliency (HR) foam with a firmer foam on the front of the seat modules to maintain the sofa’s shape. The base are glides made of dark grey synthetic material. Meassurements: Height: 70cm / 28" Width: 240cm/ 94.5" Depth: 120cm/ 47.2" Seat height: 40cm/ 16"
    Technische specificatie
    • Unieke ref.Alphabet-Sofa-Series-PL240-5
    • ProductfamilieSeating
    • ProductgroepAlphabet Sofa™
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-10-08
    • Editienummer1
    • Hoogte (mm)700
    • Breedte (mm)2400
    • Diepte (mm)120
    Gerelateerd
    • HoofdmateriaalBekleding
    • Secundair materiaalStevig schuim
    • Ontworpen inDenemarken
    • Gefabriceerd inDenemarken
    Classificatie
    • Categorie BIMobjectMeubilair - Banken
    • IFC-classificatieFurniture
    • Uniclass 2015-codeEF_40_30
    • Uniclass 2015-beschrijvingFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitelFurnishings
    • OmniClass-nummer23-21 00 00
    • OmniClass-titelFurnishings, Fixtures and Equipment Products
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
    Soortgelijke producten