Publiceer je producten
Electrical Box FL-FRK 500P/605P

Electrical Box FL-FRK 500P/605P

Our new Fire-Resistant floor boxes expand the versatility of our floor box line by providing enhanced, fire-resistant versions of our existing products. All of our Fire-Resistant Products are UL Listed and complies with UL 263 Fire Resistance Ratings and UL 514 Scrub water requirements. The FRK fire- resistant system is offered in two sizes: the FL-FRK-500P and FL-FRK-605P. Other depths are available consult an FSR sales associate. Both models include a UL listed 3-hour Fire-Resistant Floor box system comprised of a FireStop box, and four FL-FRK 1 1/2" Intumescent-lined Conduit Assemblies, hardware and installation instructions.

Specificatie
  • Fire Resistant Floor Box Features

    -Complete kit including Floor Box, Pour Pan and Heat isolating conduits
    -Complies with UL 263 Fire Resistance Ratings
    -Offered in: FL-500P-6 and FL-605P-6 *Other depths available consult an FSR sales associate
    -Maintains the fire-resistance rating for a three-hour floor

Technische specificatie
  • Unieke ref.electrical-box_FL-FRK_500P-605P
  • ProductfamilieElectrical
  • ProductgroepInstallations
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2014-01-01
  • Editienummer1
  • Hoogte (inch)8
  • Breedte (inch)10
  • Diepte (inch)12
Gerelateerd
  • HoofdmateriaalMetaal
  • Secundair materiaalPlastic
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
  • Nettogewicht (lbs)14
Classificatie
  • Categorie BIMobjectElektra - Elektrische installaties
  • UNSPSC-naamElectrical boxes
  • UNSPSC-code39121303
  • Uniclass 2015-codeAc_10_40_27
  • Uniclass 2015-beschrijvingElectrical system installing
  • CSI MasterFormat 2014 Code26 00 00
  • CSI MasterFormat 2014 TitelElectrical
  • OmniClass-nummer23-35 31 15
  • OmniClass-titelElectrical Distribution Control Panels
  • CSI UniFormat II-codeD50
  • CSI UniFormat II-titelELECTRICAL