Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. here !

Accepteren
;

FUJITSU VRF ASUB18-24TLAV

Unieke ref.: VRF_ASUA18-24TLAV
Fabrikant: FUJITSU GENERAL
Product familie: VRF Air Conditioner
Product groep: Indoor Unit
Breedte (inches): 39.31
Hoogte (inches): 12.63
Diepte (inches): 9
Publicatiedatum: 2019-09-30
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (5)
  • More comfortable airflow by adopting power diffuser
  • Air conditioner filter features
  • Compact & Slim design
  • Easy maintenance

The RFA file included 2 models below.
Model Name /  Cooling Capacity / Heating Capacity
ASUB18TLAV / 18,000 BTU/h / 20,000 BTU/h
ASUB24TLAV / 24,000 BTU/h / 24,000 BTU/h

Multiple types of RFA(s) are included with Revit type catalog in ZIP file format.

Please download the ZIP file together with RFA and use reload command in Revit to import the other product types.


Primair materiaal: Steel
Secundair materiaal:
Ontworpen in : Japan
Vervaardigd in :
Netto gewicht (pond): 33

BIMobject categorie: HVAC-apparatuur - Airconditioning
Dit product is beschikbaar in :
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Air Conditioning

Naam Waarde
Voltage 208 ; 230 V

BIMobject®