Publiceer je producten
Onis Thermostatic shower mixer
Gala

Onis Thermostatic shower mixer

Thermostatic shower mixer.

Thermostatic mixer with pure lines. A practical system to regulate the temperature that, along with the ergonomic shower arm, has been designed for a comfortable and functional use.

Shower set: 

- 150 cm. flexible shower hose, 

- Ergonomic Ø 10 cm. hand shower with limescale protection "easy-clean" 

  3 functions: Rain, Massage, Soft. 

- Holder.


Specificatie
  • 38 °C SafeStop safety device. 

    Flow limiting device. 

    50% water saving.

Technische specificatie
  • Unieke ref.3898100
  • ProductfamilieOnis
  • ProductgroepTap Fittings
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-10-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_40_20_87
  • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures