Publiceer je producten
CUBO Single lever basin mixer with high spout
Gala

CUBO Single lever basin mixer with high spout

Single lever basin mixer with high spout and with cold start
Specificatie
  • Single lever basin mixer with Cold opening, Limiter 5l / min, G-Last Technology, European positive list, ECO-G and Waterlabel. 3/8” flexible connection hose. Installation with up-down valve.
Technische specificatie
  • Unieke ref.3987100
  • ProductfamilieTap Fittings
  • ProductgroepCUBO
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-05-05
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieKlep
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_87_98
  • Uniclass 2015-beschrijvingWashbasin taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures