Publiceer je producten
GADEA Single lever basin mixer with high spout
Gala

GADEA Single lever basin mixer with high spout

Single lever basin mixer with high spout
Specificatie
  • Single lever basin mixer with Limiter 5l / min, G-Last Technology, European positive list, ECO-G and Waterlabel. 3/8” flexible connection hose. Installation with up-down valve.
Technische specificatie
  • Unieke ref.3988100
  • ProductfamilieTap Fittings
  • ProductgroepGADEA
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-05-05
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieKlep
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_87_98
  • Uniclass 2015-beschrijvingWashbasin taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures