Publiceer je producten
Flex Center Hydromassage bath water. 1800x1000 mm.
Flex Center Hydromassage bath water. 1800x1000 mm.
    Gala

    Flex Center Hydromassage bath water. 1800x1000 mm.

    Hydromassage bath water, electronic push-button, intensity control, water level indicator and lower back/feet jets.

    Accessories: Flex Center "L" shaped black panel right-hand, Flex Center "L" shaped black panel left-hand.

    With the FLEX CENTER bath and its Emotive Flex Center system you will enjoy a bath for two thanks to its 10 water-air jets ( 4 side and 6 feet/lower back jets), all of them adjustable.

    Technische specificatie
    • Unieke ref.65580
    • ProductfamilieFlex Center
    • ProductgroepBaths
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2015-04-01
    • Editienummer1
    • Hoogte (mm)600
    • Breedte (mm)1800
    • Diepte (mm)1000
    Classificatie
    • Categorie BIMobjectSanitair - Bad & Spa's
    • IFC-classificatieSanitairaansluiting
    • UNSPSC-naamBathtubs
    • UNSPSC-code30181501
    • Uniclass 2015-codePr_40_20_06_08
    • Uniclass 2015-beschrijvingBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitelResidential Bathtubs
    • OmniClass-nummer23-31 15 00
    • OmniClass-titelBathtubs
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures