Publiceer je producten
KILY Kitchen mixer
Galindo
Gearchiveerd

KILY Kitchen mixer

Galindo Kily 4958600 high sink mixer
Specificatie
  • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C. Brass construction with polish chrome finished. Minimum usage pressure: 0,5 bar. Operation by lever. One - piece cartridge mixer with ceramic discs. Cartridge diameter 35 mm. Flow rate at 3 bar and maximum opening 12 l/minute. Supplied with 3/8 female flexible hoses and 35 cm long.
Technische specificatie
  • Unieke ref.4958600
  • ProductfamilieFaucets
  • ProductgroepKitchen
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-10
  • Editienummer1
  • Hoogte (mm)340
  • Breedte (mm)95
  • Diepte (mm)95
Gerelateerd
  • HoofdmateriaalChroom
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_40_20
  • Uniclass 2015-beschrijvingSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitelResidential Plumbing Fixtures
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures