Publiceer je producten
TopCleanTrend® with Grooved Rubber and Brush Strip
TopCleanTrend® with Grooved Rubber and Brush Strip
TopCleanTrend® with Grooved Rubber and Brush Strip
TopCleanTrend® with Grooved Rubber and Brush Strip

    TopCleanTrend® with Grooved Rubber and Brush Strip

    An alternative style to Grooved Rubber and Cassette Brush to use where a weather-proof, corrosion resistant mat is required in external or internal residential or commercial areas for the initial removal of foot-borne dirt and moisture. With the additional benefit of brush strips for extra removal of grit and stones. Also suitable as a stylish interior application.

    Neem contact op met GEGGUS GmbH

    Technische specificatie
    • Unieke ref.tct_with_grooved_rubber_and_brush_strip
    • ProductfamilieEntrance Matting Systems
    • ProductgroepEntrance Matting Systems
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-10-21
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalRubber
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)15.5
    Classificatie
    • Categorie BIMobjectVloeren - Entrance
    • IFC-classificatieFloor
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codeSs_30_60_30_26
    • Uniclass 2015-beschrijvingEntrance matting systems
    • CSI MasterFormat 2014 Code12 48 13.13
    • CSI MasterFormat 2014 TitelEntrance Floor Mats
    • OmniClass-nummer23-15 17 11 19 11
    • OmniClass-titelFloor Mats
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes