Publiceer je producten
TopCleanTrend® with Ribbed Carpet and Scraper Bar
TopCleanTrend® with Ribbed Carpet and Scraper Bar
TopCleanTrend® with Ribbed Carpet and Scraper Bar
TopCleanTrend® with Ribbed Carpet and Scraper Bar

    TopCleanTrend® with Ribbed Carpet and Scraper Bar

    Recommended for fully covered entrance areas in commercial or residential use, where excellent absorption of moisture and removal of dirt is prime importance with the additional benefit of the greater removal of dirt by the scraper bar for added protection and greater longevity of of the ribbed carpet and interior floor coverings. Made to measure, rollable and easy to clean.

    Neem contact op met GEGGUS GmbH

    Technische specificatie
    • Unieke ref.tct_with_ribbed_carpet_and_scraper_bar
    • ProductfamilieEntrance Matting Systems
    • ProductgroepEntrance Matting Systems
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-10-21
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalPolypopyleen
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)12.9
    Classificatie
    • Categorie BIMobjectVloeren - Entrance
    • IFC-classificatieFloor
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codeSs_30_60_30_26
    • Uniclass 2015-beschrijvingEntrance matting systems
    • CSI MasterFormat 2014 Code12 48 13.13
    • CSI MasterFormat 2014 TitelEntrance Floor Mats
    • OmniClass-nummer23-15 17 11 19 11
    • OmniClass-titelFloor Mats
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes