Publiceer je producten
600 kW (SD600) Industrial Diesel Standby Generator
Generac

600 kW (SD600) Industrial Diesel Standby Generator

Diesel-fueled generators are an efficient choice for high kW applications, as well as for facilities where code requirements call for on-site fuel storage, like hospitals and 911 call centers. They can also provide backup power in remote areas that do not have access to a natural gas infrastructure. To provide the best possible diesel-fueled standby power solutions, Generac identifies and pre-qualifies diesel engines proven in real-world applications under adverse conditions. Then we work hand-in-hand with best-in-class diesel engine manufacturers to optimize designs specifically to meet Generac requirements.
Technische specificatie
  • Unieke ref.generac-sd600
  • ProductfamilieElectrical Generators, Single Units
  • ProductgroepDiesel Generator
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-18
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Power Generation & Light
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitelEngine Generators
  • OmniClass-nummer23-35 11 00
  • OmniClass-titelElectrical Generators