Publiceer je producten
35 kW - 50 kW (SG035 - SG050) Industrial Gaseous Standby Generator
Generac

35 kW - 50 kW (SG035 - SG050) Industrial Gaseous Standby Generator

4.0 van de 5 sterren4.0(7 reviews)
Generac natural gas-fueled generators feature automotive-style spark-ignited engines that are more readily available in high volumes, making them more cost-effective components to source than similarly sized diesel engines. A key benefit to natural gas fuel is long running time. Because natural gas is supplied by a utility, refueling is not an issue. And not only do natural gas-fueled engines emit fewer nitrogen oxides and particulate matter than comparable diesel-fueled engines, but they avoid the fuel containment, spillage, and environmental concerns associated with storing diesel fuel.
Technische specificatie
  • Unieke ref.generac-sg35-sg50
  • ProductfamilieElectrical Generators, Single Units
  • ProductgroepGaseous Generator
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-18
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Power Generation & Light
  • CSI MasterFormat 2014 Code26 32 13
  • CSI MasterFormat 2014 TitelEngine Generators
  • OmniClass-nummer23-35 11 00
  • OmniClass-titelElectrical Generators