Publiceer je producten
Steel, Stainless

Steel, Stainless

Stainless steel is a type of metal product, an alloy of iron and carbon, that is more resistant to rust, staining and corrosion than regular steel and is often found in materials used in construction and tools. 

Technische specificatie
  • Unieke ref.stainless_steel
  • ProductfamilieMaterials
  • ProductgroepBuilding materials
  • TypeBouwmateriaal
  • Publicatiedatum2016-01-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
Classificatie
  • Categorie BIMobjectBouw - Staalconstructie
  • IFC-classificatieMateriaal
  • UNSPSC-naamStainless steel profiles
  • UNSPSC-code30102305
  • Uniclass 2015-codePr_25_93_72_52
  • Uniclass 2015-beschrijvingMetal tiles
  • CSI MasterFormat 2014 Code05 12 00
  • CSI MasterFormat 2014 TitelStructural Steel Framing
  • OmniClass-nummer23-13 35 21 17
  • OmniClass-titelMetal Framed Structural Walls
  • CSI UniFormat II-codeA
  • CSI UniFormat II-titelSUBSTRUCTURE