Publiceer je producten
Steel, Galvanized

Steel, Galvanized

Regular steel is made of iron which will rust when exposed to moisture, either in the form of rain or ambient humidity, and eventually corrode a steel to the point of failure. Galvanized steel is regular steel sheets that have been coated in a bath of molten zinc. The liquid zinc bonds to the iron in the steel forming a protective layer on both sides of the sheet, making them corrosion resistant. 

Technische specificatie
  • Unieke ref.steel_galvanized
  • ProductfamilieMaterials
  • ProductgroepBuilding materials
  • TypeBouwmateriaal
  • Publicatiedatum2016-01-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
Classificatie
  • Categorie BIMobjectBouw - Staalconstructie
  • IFC-classificatieMateriaal
  • UNSPSC-naamSteel profiles
  • UNSPSC-code30102304
  • Uniclass 2015-codePr_35_31_68_34
  • Uniclass 2015-beschrijvingGalvanized coatings
  • CSI MasterFormat 2014 Code05 12 00
  • CSI MasterFormat 2014 TitelStructural Steel Framing
  • OmniClass-nummer23-13 35 21 17
  • OmniClass-titelMetal Framed Structural Walls
  • CSI UniFormat II-codeA
  • CSI UniFormat II-titelSUBSTRUCTURE